Skip to main content
Renesas Electronics Corporation
32Mbit, 2.3V to 3.6V Range SPI Serial Flash Memory Includes Dual I/O and Quad I/O Support

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC-W
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):5.18 x 7.70
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
ECCN (US)3A991.b.1.a
HTS (US)8542.32.0051
Pb (Lead) FreeYes

Product Attributes

Sample CatalogRequest Samples
Pkg. TypeSOIC-W
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Assembly LocationPHILIPPINES, TAIWAN
Deep Power Down (µA)0.5
Flash by TaskDatalogging
InterfaceSingle, Dual, Quad SPI
Key BenefitIncludes controllable SRAM
Longevity2034 Jan
MOQ810
Memory ClassDataFlash
Memory Density32
Operating Voltage Range (V)2.3 - 3.6
Pb (Lead) FreeYes
Pitch (mm)1.27
Pkg. Dimensions (mm)5.18 x 7.70
Price (USD)$4.31043
Qty. per Reel (#)90
Read Current (mA)6
Speed104 MHz
Supply Voltage Vcc (V)2.3 - 3.6
Temp. Range (°C)-40 to +85°C
Vcc (V)2.3-3.6
Wafer Fab LocationTAIWAN

Description

The AT45DQ321 DataFlash is a member of our System Enhancing class of code and data storage solutions designed with an advanced dual SRAM buffer architecture that makes it the most efficient memory for data logging. It also incorporates a suite of advanced features that save system power, reduce processor overhead, simplify software development, and provide comprehensive data security and integrity options.