Skip to main content
Renesas Electronics Corporation
2Mbit, 1.65V to 3.6V Range SPI Serial Flash Memory

Package Information

CAD Model:View CAD Model
Pkg. Type:DFN
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):5 x 6
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
ECCN (US)EAR99
HTS (US)8542.32.0051
Pb (Lead) FreeYes

Product Attributes

Sample CatalogRequest Samples
Pkg. TypeDFN
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Assembly LocationTAIWAN
Wafer Fab LocationTAIWAN
Deep Power Down (µA)0.2
Flash by TaskDatalogging
Flexible Read/Write BufferYes
InterfaceSingle SPI
Key BenefitIncludes controllable SRAM
Longevity2034 Jan
MOQ6000
Memory ClassDataFlash
Memory Density2
Operating Voltage Range (V)1.65 - 3.6
Pb (Lead) FreeYes
Pitch (mm)1.27
Pkg. Dimensions (mm)5 x 6
Qty. per Reel (#)6000
Read Current (mA)4.5
Read Modify WriteYes
Speed85 MHz
Supply Voltage Vcc (V)1.65 - 3.6
Temp. Range (°C)-40 to +85°C
Vcc (V)1.65-3.6

Description

The AT45DB021E DataFlash is a member of our system-enhancing class of code and data storage solutions designed with an advanced SRAM buffer architecture that makes it the most efficient memory for data logging. It also incorporates a suite of advanced features that save system power, reduce processor overhead, simplify software development, and provide comprehensive data security and integrity options.