Skip to main content
Renesas Electronics Corporation
4Mbit, 1.65V to 4.4V SPI Serial Flash Memory with Dual I/O Support

Package Information

CAD Model:View CAD Model
Pkg. Type:8-WLCSP
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
ECCN (US)EAR99
HTS (US)8542.32.0051
Pb (Lead) Free

Product Attributes

Sample CatalogRequest Samples
Pkg. Type8-WLCSP
Moisture Sensitivity Level (MSL)1
Deep Power Down (µA)0.2
Flash by TaskBoot Loader, System Settings
InterfaceSingle, Dual SPI
Key BenefitExtended voltage 4.4 Volts
Longevity2034 Jan
Memory ClassFusionHD
Memory Density4
Operating Voltage Range (V)1.65 - 4.4
Read Current (mA)3.5
Speed85 MHz
Supply Voltage Vcc (V)1.65 - 1.65
Temp. Range (°C)-40 to +85°C
Vcc (V)1.65-4.4

Description

The AT25XV041B 4Mbit SPI Serial Flash memory IC is a member of our System Enhancing class of code and data storage solutions with an extended operating range of up to 4.4V. The device is designed for all system memory tasks ranging from boot/code shadowing to data logging and includes the 256-byte page Erase feature that enables efficient, lower energy data logging.