| CAD Model: | View CAD Model |
| Pkg. Type: | DFN |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | 2 x 3 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.32.0051 |
| Pb (Lead) Free | Yes |
| Sample Catalog | Request Samples |
| Pkg. Type | DFN |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Assembly Location | TAIWAN |
| Wafer Fab Location | TAIWAN |
| Deep Power Down (µA) | 0.2 |
| Flash by Task | Boot Loader, System Settings |
| Interface | Single, Dual SPI |
| Key Benefit | Extended voltage 4.4 Volts |
| Longevity | 2034 Jan |
| MOQ | 5000 |
| Memory Class | FusionHD |
| Memory Density | 4 |
| Operating Voltage Range (V) | 1.65 - 4.4 |
| Pb (Lead) Free | Yes |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 2 x 3 |
| Price (USD) | $1.73496 |
| Qty. per Reel (#) | 5000 |
| Read Current (mA) | 3.5 |
| Speed | 85 MHz |
| Supply Voltage Vcc (V) | 1.65 - 1.65 |
| Temp. Range (°C) | -40 to +85°C |
| Vcc (V) | 1.65-4.4 |
The AT25XV041B 4Mbit SPI Serial Flash memory IC is a member of our System Enhancing class of code and data storage solutions with an extended operating range of up to 4.4V. The device is designed for all system memory tasks ranging from boot/code shadowing to data logging and includes the 256-byte page Erase feature that enables efficient, lower energy data logging.