Skip to main content
Renesas Electronics Corporation
512Kbit, 1.65V to 3.6V Range SPI Serial Flash Memory with Dual Read Support and Low Read Current

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):2.9 x 4.31
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTSSOP
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Assembly LocationPHILIPPINES
Wafer Fab LocationTAIWAN
Deep Power Down (µA)0.2
Flash by TaskBoot Loader, System Settings
InterfaceSingle, Dual SPI
Key Benefit70% energy savings
Longevity2034 Jan
MOQ3100
Memory ClassFusionHD
Memory Density0.512
Operating Voltage Range (V)1.65 - 3.6
Pb (Lead) FreeYes
Pitch (mm)0.65
Pkg. Dimensions (mm)2.9 x 4.31
Qty. per Reel (#)100
Read Current (mA)4.5
Speed104 MHz
Temp. Range (°C)-40 to +85°C
Vcc (V)1.65-3.6

Description

The AT25XE512C is a member of our System Enhancing class of code and data storage solutions. It is designed for all system memory tasks ranging from boot/code shadowing to data logging and includes the 256-byte page Erase feature that enables efficient, lower energy datalogging.