Skip to main content
Renesas Electronics Corporation
4Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory with Multi-I/O Support

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC-W
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):5.18 x 7.70
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
ECCN (US)EAR99
HTS (US)8542.32.0051
Pb (Lead) FreeYes

Product Attributes

Sample CatalogRequest Samples
Pkg. TypeSOIC-W
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Assembly LocationTAIWAN
Wafer Fab LocationCHINA
Active InterruptYes
Deep Power Down (µA)0.007
Flash by TaskBoot Loader, Datalogging, Execute-in-Place, System Settings, Micron Replacement
Flexible Read/Write BufferYes
InterfaceSingle, Dual, Quad SPI
Key Benefit70% energy savings
Longevity2030 Jan
MOQ6000
Memory ClassFusionHD
Memory Density4
Operating Voltage Range (V)1.65 - 3.6
Pb (Lead) FreeYes
Pitch (mm)1.27
Pkg. Dimensions (mm)5.18 x 7.70
Price (USD)$0.76699
Qty. per Reel (#)2000
Read Current (mA)5.6
Read Modify WriteYes
Speed133 MHz
Temp. Range (°C)-40 to +85°C
Vcc (V)1.65-3.6

Description

The AT25XE041D is a member of our System Enhancing class of code and data storage solutions designed for all system memory tasks ranging from boot/code shadowing to data logging of frequently changing data. It is universally compatible and includes extra features that save system energy and overhead.