Skip to main content
Renesas Electronics Corporation
4Mbit, 1.65V to 3.6V Range SPI Serial Flash Memory with Dual Read Support and Low Read Current

Package Information

CAD Model:View CAD Model
Pkg. Type:WLCSP
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
ECCN (US)EAR99
HTS (US)8542.32.0051
Pb (Lead) FreeYes

Product Attributes

Sample CatalogRequest Samples
Pkg. TypeWLCSP
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Assembly LocationPHILIPPINES
Wafer Fab LocationTAIWAN
Deep Power Down (µA)0.2
Flash by TaskBoot Loader, System Settings
InterfaceSingle, Dual SPI
Key BenefitLow read and power down current
Longevity2034 Jan
MOQ5000
Memory ClassFusionHD
Memory Density4
Operating Voltage Range (V)1.65 - 3.6
Pb (Lead) FreeYes
Qty. per Reel (#)5000
Read Current (mA)3.5
Speed85 MHz
Temp. Range (°C)-40 to +85°C
Vcc (V)1.65-3.6

Description

The AT25XE041B is a member of our System Enhancing class of code and data storage solutions. It is designed for all system memory tasks ranging from boot/code shadowing to data logging and includes the 256-byte page Erase feature that enables efficient, lower energy datalogging.