Skip to main content
Renesas Electronics Corporation
2Mbit, 1.65V to 3.6V Range SPI Serial Flash Memory with Dual Read Support and Low Read Current

Package Information

CAD Model:View CAD Model
Pkg. Type:DFN
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):5 x 6
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
ECCN (US)EAR99
HTS (US)8542.32.0051
Pb (Lead) FreeYes

Product Attributes

Sample CatalogRequest Samples
Pkg. TypeDFN
Carrier TypeTray
Moisture Sensitivity Level (MSL)1
Assembly LocationTAIWAN
Wafer Fab LocationTAIWAN
Deep Power Down (µA)0.2
Flash by TaskBoot Loader, System Settings
InterfaceSingle, Dual SPI
Key BenefitLow read and power down current
Longevity2034 Jan
MOQ2280
Memory ClassFusionHD
Memory Density2
Operating Voltage Range (V)1.65 - 3.6
Pb (Lead) FreeYes
Pitch (mm)1.27
Pkg. Dimensions (mm)5 x 6
Qty. per Reel (#)570
Read Current (mA)3.5
Speed70 MHz
Temp. Range (°C)-40 to +85°C
Vcc (V)1.65-3.6

Description

The AT25XE021A is a member of our System Enhancing class of code and data storage solutions. It is designed for all system memory tasks ranging from boot/code shadowing to data logging and includes the 256-byte page Erase feature that enables efficient, lower energy datalogging.