Skip to main content
Renesas Electronics Corporation
16Mbit, 1.8V SPI Serial Flash Memory with Dual I/O, Quad I/O, and QPI Support

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSOICN
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)3
Deep Power Down (µA)0.7
InterfaceSingle SPI, Dual SPI, Quad SPI, QPI
Key BenefitStandard features
Longevity2036 Apr
Memory ClassStandard Flash
Memory TypeStandard
Operating Voltage Range (V)1.65 - 1.95
Pb (Lead) FreeYes
Qty. per Reel (#)4000
Read Current (mA)2
Speed133 MHz
Supply Voltage Vcc (V)1.65 - 1.95
Temp. Range (°C)-40 to +105°C
Vcc (V)1.65-1.95

Description

The AT25SL0161 is a 16Mbit serial peripheral interface (SPI) flash memory designed for use in a wide variety of high‑volume industrial, consumer, and connected applications. It can be used to store program code that is copied from flash memory into embedded or external RAM during system boot, or to execute program code directly from flash memory using execute‑in‑place (XiP).