Skip to main content
Renesas Electronics Corporation
64Mbit, 2.7V Minimum SPI Serial Flash Memory with Dual I/O Support

Package Information

CAD Model:View CAD Model
Pkg. Type:DWF
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
ECCN (US)3A991.b.1.a
HTS (US)8542.32.0051
Pb (Lead) FreeYes

Product Attributes

Sample CatalogRequest Samples
Pkg. TypeDWF
Moisture Sensitivity Level (MSL)1
Deep Power Down (µA)1
Flash by TaskBoot Loader, Execute-in-Place
InterfaceSingle, Dual, Quad SPI
Key BenefitStandard features
Longevity2030 Jan
Memory ClassStandard Flash
Memory Density64
Operating Voltage Range (V)2.7 - 3.6
Pb (Lead) FreeYes
Qty. per Reel (#)1
Read Current (mA)3.3
Speed133 MHz
Supply Voltage Vcc (V)2.7 - 3.6
Supply Voltage Vcc Range2.7-3.6
Temp. Range (°C)-40 to +85°C

Description

The AT25SF641B is a member of our standard class code and data storage solutions designed for 3V systems in which program code is shadowed from Flash memory into embedded or external RAM for execution.

The architecture includes erase block sizes that are optimized to meet the needs of today's code and data storage applications and three security register pages for unique device serialization, system-level Electronic Serial Number (ESN) storage, locked key storage, etc.