Skip to main content
Renesas Electronics Corporation
128Mbit, 2.7V Minimum SPI Serial Flash Memory with Dual I/O Support

Package Information

CAD Model:View CAD Model
Pkg. Type:DFN
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):6 x 8
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.b.1.a
HTS (US)8542.32.0051
Pb (Lead) FreeYes

Product Attributes

Sample CatalogRequest Samples
Pkg. TypeDFN
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)3
Assembly LocationCHINA
Deep Power Down (µA)2
Flash by TaskBoot Loader, Boot Loader, Execute-in-Place
InterfaceSingle, Dual, Quad SPI
Key BenefitStandard features
Longevity2030 Jan
MOQ2000
Memory ClassStandard Flash
Memory Density128
Operating Voltage Range (V)2.7 - 3.6
Pb (Lead) FreeYes
Pkg. Dimensions (mm)6 x 8
Qty. per Reel (#)2000
Read Current (mA)12
Speed133 MHz
Supply Voltage Vcc (V)2.7 - 3.6
Temp. Range (°C)-40 to +85°C
Vcc (V)2.7-3.6
Wafer Fab LocationCHINA

Description

The AT25SF128A is a member of our standard class code and data storage solutions designed for 3V systems in which program code is shadowed from Flash memory into embedded or external RAM for execution.

The architecture includes erase block sizes that are optimized to meet the needs of today's code and data storage applications and three security register pages for unique device serialization, system-level Electronic Serial Number (ESN) storage, locked key storage, etc.

  • Universally compatible pinout and command set
  • Standard block architecture
  • Supports Dual I/O, Quad I/O and XiP operation
  • Continuous read, wrap and burst modes for XiP