Skip to main content
Renesas Electronics Corporation
8Mbit, 2.3V - 3.6V Range SPI Serial Flash Memory with Dual-I/O and Quad-IO Support

Package Information

CAD Model:View CAD Model
Pkg. Type:UDFN 8MA1 8 - 5x6
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeUDFN 8MA1 8 - 5x6
Deep Power Down (µA)2
InterfaceSingle, Dual, Quad SPI
Memory ClassStandard Flash
Memory Density8
Operating Voltage Range (V)2.3 - 3.6
Read Current (mA)4
Speed104 MHz
Supply Voltage Vcc (V)2.5 - 2.5
Temp. Range (°C)-40 to +85°C
Vcc (V)2.3-3.6

Description

The AT25SF081 is a serial interface Flash memory device designed for use in a wide variety of high-volume consumer-based applications in which program code is shadowed from Flash memory into embedded or external RAM for execution. The flexible erase architecture of the AT25SF081 is ideal for data storage as well, eliminating the need for additional data storage devices.