Skip to main content
Renesas Electronics Corporation
128Mbit, 1.7V Minimum SPI Serial Flash Memory with Dual I/O, Quad I/O and QPI Support

Package Information

CAD Model:View CAD Model
Pkg. Type:WLCSP
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
ECCN (US)3A991.b.1.a
HTS (US)8542.32.0051
Pb (Lead) FreeYes

Product Attributes

Sample CatalogRequest Samples
Pkg. TypeWLCSP
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Assembly LocationTAIWAN
Deep Power Down (µA)2
Flash by TaskBoot Loader, Execute-in-Place
InterfaceQuad SPI (default), Single, Dual
Key BenefitStandard features
MOQ5000
Memory ClassStandard Flash
Memory Density128
Operating Voltage Range (V)1.7 - 2
Pb (Lead) FreeYes
Qty. per Reel (#)5000
Read Current (mA)7
Speed133 MHz
Temp. Range (°C)-40 to +85°C
Vcc (V)1.7-2.0

Description

The AT25QL128A is a member of our standard class code and data storage solutions designed for low-voltage systems in which program code is shadowed from Flash memory into embedded or external RAM for execution.

The architecture includes standard erase block sizes and a security register for unique device serialization, system-level Electronic Serial Number (ESN) storage, locked key storage, etc.

The AT25QL128A is Quad enabled at the factory and offers a universally compatible pinout and command set, standard block architecture, and continuous read, wrap, and burst modes for XiP.