| CAD Model: | View CAD Model |
| Pkg. Type: | UDFN |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | 5 x 6 |
| Pitch (mm): | 1.27 |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | 3A991.b.1.a |
| HTS (US) | 8542.32.0051 |
| Pb (Lead) Free | Yes |
| Sample Catalog | Request Samples |
| Pkg. Type | UDFN |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Country of Assembly | TAIWAN |
| Deep Power Down (µA) | 2 |
| Flash by Task | Boot Loader, Execute-in-Place |
| Interface | Quad SPI (default), Single, Dual |
| Key Benefit | Standard features |
| MOQ | 6000 |
| Memory Class | Standard Flash |
| Memory Density | 128 |
| Operating Voltage Range (V) | 1.7 - 2 |
| Pb (Lead) Free | Yes |
| Pitch (mm) | 1.27 |
| Pkg. Dimensions (mm) | 5 x 6 |
| Price (USD) | $1.94422 |
| Qty. per Reel (#) | 6000 |
| Read Current (mA) | 7 |
| Speed | 133 MHz |
| Temp. Range (°C) | -40 to +85°C |
| Vcc (V) | 1.7-2.0 |
The AT25QL128A is a member of our standard class code and data storage solutions designed for low-voltage systems in which program code is shadowed from Flash memory into embedded or external RAM for execution.
The architecture includes standard erase block sizes and a security register for unique device serialization, system-level Electronic Serial Number (ESN) storage, locked key storage, etc.
The AT25QL128A is Quad enabled at the factory and offers a universally compatible pinout and command set, standard block architecture, and continuous read, wrap, and burst modes for XiP.