NEW
| CAD Model: | View CAD Model |
| Pkg. Type: | 5x6 DFN |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | 3A991.b.1.a |
| HTS (US) | 8542.32.0051 |
| Pb (Lead) Free | Yes |
| Sample Catalog | Request Samples |
| Pkg. Type | 5x6 DFN |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Country of Assembly | CHINA |
| Country of Wafer Fabrication | CHINA |
| Deep Power Down (µA) | 0.7 |
| Interface | Quad SPI (default), Single, Dual, QPI |
| Key Benefit | Standard features |
| Memory Class | Standard Flash |
| Memory Density | 64 Mbit |
| Memory Type | Standard |
| Operating Voltage Range (V) | 1.65 - 1.95 |
| Pb (Lead) Free | Yes |
| Qty. per Reel (#) | 5000 |
| Read Current (mA) | 2 |
| Speed | 133 MHz |
| Supply Voltage Vcc (V) | 1.65 - 1.95 |
| Supply Voltage Vcc Range | 1.65-1.95 |
| Temp. Range (°C) | -40 to +85°C |
The AT25QL0641C is a member of our standard class code and data storage solutions designed for 1.8V systems in which program code is shadowed from Flash memory into embedded or external RAM for execution.
The architecture includes erase block sizes that are optimized to meet the needs of today's code and data storage applications and three security register pages for unique device serialization, system-level Electronic Serial Number (ESN) storage, locked key storage, etc.