Skip to main content
NEW
64Mbit, 1.8V SPI Serial Flash Memory with Quad I/O Enabled (Single, Dual) and QPI Support

Package Information

CAD Model: View CAD Model
Pkg. Type: 3x4 DFN
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
ECCN (US) 3A991.b.1.a
HTS (US) 8542.32.0051
Pb (Lead) Free Yes

Product Attributes

Sample Catalog Request Samples
Pkg. Type 3x4 DFN
Carrier Type Tape & Reel
Moisture Sensitivity Level (MSL) 3
Country of Assembly CHINA
Country of Wafer Fabrication CHINA
Deep Power Down (µA) 0.7
Interface Quad SPI (default), Single, Dual, QPI
Key Benefit Standard features
Memory Class Standard Flash
Memory Density 64 Mbit
Memory Type Standard
Operating Voltage Range (V) 1.65 - 1.95
Pb (Lead) Free Yes
Qty. per Reel (#) 5000
Read Current (mA) 2
Speed 133 MHz
Supply Voltage Vcc (V) 1.65 - 1.95
Supply Voltage Vcc Range 1.65-1.95
Temp. Range (°C) -40 to +85°C

Description

The AT25QL0641C is a member of our standard class code and data storage solutions designed for 1.8V systems in which program code is shadowed from Flash memory into embedded or external RAM for execution.

The architecture includes erase block sizes that are optimized to meet the needs of today's code and data storage applications and three security register pages for unique device serialization, system-level Electronic Serial Number (ESN) storage, locked key storage, etc.