| CAD Model: | View CAD Model |
| Pkg. Type: | UDFN |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | 5 x 6 |
| Pitch (mm): | 1.27 |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | 3A991.b.1.a |
| HTS (US) | 8542.32.0051 |
| Pb (Lead) Free | Yes |
| Sample Catalog | Request Samples |
| Pkg. Type | UDFN |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Assembly Location | CHINA |
| Deep Power Down (µA) | 2 |
| Flash by Task | Boot Loader, Execute-in-Place |
| Interface | Quad SPI (default), Single, Dual |
| Key Benefit | Standard features |
| Memory Class | Standard Flash |
| Memory Density | 128 |
| Operating Voltage Range (V) | 2.7 - 3.6 |
| Pb (Lead) Free | Yes |
| Pitch (mm) | 1.27 |
| Pkg. Dimensions (mm) | 5 x 6 |
| Price (USD) | $2.99214 |
| Qty. per Reel (#) | 2000 |
| Read Current (mA) | 12 |
| Speed | 133 MHz |
| Temp. Range (°C) | -40 to +85°C |
| Vcc (V) | 2.7-3.6 |
| Wafer Fab Location | CHINA |
The AT25QF128A is a member of our standard class code and data storage solutions designed for 3V systems in which program code is shadowed from Flash memory into embedded or external RAM for execution.
The architecture includes erase block sizes optimized to meet the needs of today's code and data storage applications, and three security register pages for unique device serialization, system-level Electronic Serial Number (ESN) storage, locked key storage, etc.