| CAD Model: | View CAD Model |
| Pkg. Type: | SOIC 150MIL 8S1 8 |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.32.0051 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free |
| Sample Catalog | Request Samples |
| Pkg. Type | SOIC 150MIL 8S1 8 |
| Deep Power Down (µA) | 0.3 |
| Flash by Task | Micron Replacement |
| Interface | Single SPI |
| Longevity | 2027 Jan |
| Memory Density | 16 Mbit |
| Moisture Sensitivity Level (MSL) | 1 |
| Operating Voltage Range (V) | 2.3 - 3.6 |
| Published | Yes |
| Read Current (mA) | 6 |
| Speed | 85 MHz |
| Supply Voltage Vcc (V) | 2.3 - 2.3 |
| Supply Voltage Vcc Range | 2.3-3.6 |
| Temp. Range (°C) | -40 to +85°C |
The AT25PE16 DataFlash-L has the same features and performance as our DataFlash® family with a standard pin assignment that enables easy replacement of Micron M25PE products that are no longer available and unable to support those designs that have gone to mass production.