Skip to main content
Renesas Electronics Corporation
16Mbit, 2.3 V to 3.6 V Range SPI Serial Flash Memory

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC 208MIL 8S2 8
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.32.0051
Moisture Sensitivity Level (MSL)1
Pb (Lead) Free

Product Attributes

Sample CatalogRequest Samples
Pkg. TypeSOIC 208MIL 8S2 8
Deep Power Down (µA)0.3
Flash by TaskMicron Replacement
InterfaceSingle SPI
Longevity2027 Jan
Memory Density16
Moisture Sensitivity Level (MSL)1
Operating Voltage Range (V)2.3 - 3.6
Read Current (mA)6
Speed85 MHz
Supply Voltage Vcc (V)2.3 - 2.3
Temp. Range (°C)-40 to +85°C
Vcc (V)2.3-3.6

Description

The AT25PE16 DataFlash-L has the same features and performance as our DataFlash® family with a standard pin assignment that enables easy replacement of Micron M25PE products that are no longer available and unable to support those designs that have gone to mass production.