Skip to main content
Renesas Electronics Corporation
16Mbit, 1.65 V to 3.6 V SPI Serial Flash Memory with Multi-I/O Support

Package Information

CAD Model:View CAD Model
Pkg. Type:WDFN
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)EAR99
HTS (US)8542.32.0051
Pb (Lead) FreeYes

Product Attributes

Sample CatalogRequest Samples
Pkg. TypeWDFN
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)3
Assembly LocationTAIWAN
Wafer Fab LocationCHINA
Deep Power Down (µA)0.007
Flash by TaskBoot Loader, Execute-in-Place
InterfaceSingle, Dual, Quad SPI
Key BenefitStandard features and lowest sleep power
Longevity2030 Jan
Memory ClassStandard Flash
Memory Density16
Memory TypeStandard
Operating Voltage Range (V)1.65 - 3.6
Pb (Lead) FreeYes
Price (USD)$0.93863
Read Current (mA)8.5
Speed133 MHz
Supply Voltage Vcc (V)1.65 - 3.6
Temp. Range (°C)-40 to +85°C
Vcc (V)1.65-3.6

Description

The AT25FF161A is a member of our Standard class code and data storage solutions and is ideally suited for systems that need fast Read performance and low Sleep power for boot/code shadowing and Execute-in-Place tasks. It’s low power consumption and wide operating voltage range are optimized for battery-powered designs.