Skip to main content
4Mbit, 1.65 V to 3.6 V SPI Serial Flash Memory with Multi-I/O Support

Package Information

CAD Model: View CAD Model
Pkg. Type: SOIC-N
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm): 3.81 x 4.80
Pitch (mm): 1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
ECCN (US) EAR99
HTS (US) 8542.32.0051
Pb (Lead) Free Yes

Product Attributes

Sample Catalog Request Samples
Pkg. Type SOIC-N
Carrier Type Tape & Reel
Moisture Sensitivity Level (MSL) 1
Country of Assembly PHILIPPINES
Country of Wafer Fabrication CHINA
Deep Power Down (µA) 0.007
Flash by Task Boot Loader, Execute-in-Place
Interface Single, Dual, Quad SPI
Key Benefit Standard features and lowest sleep power
Longevity 2030 Jan
MOQ 8000
Memory Class Standard Flash
Memory Density 4 Mbit
Operating Voltage Range (V) 1.65 - 3.6
Pb (Lead) Free Yes
Pitch (mm) 1.27
Pkg. Dimensions (mm) 3.81 x 4.80
Price (USD) $0.34793
Published Yes
Qty. per Reel (#) 4000
Read Current (mA) 8.5
Speed 133 MHz
Supply Voltage Vcc (V) 1.65 - 1.65
Supply Voltage Vcc Range 1.65-3.6
Temp. Range (°C) -40 to +85°C

Description

The AT25FF041A is a member of our Standard class code and data storage solutions and is ideally suited for systems that need fast Read performance and low Sleep power for boot/code shadowing and Execute-in-Place tasks. It’s low power consumption and wide operating voltage range are optimized for battery-powered designs.