| CAD Model: | View CAD Model |
| Pkg. Type: | SOIC-W |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | 5.18 x 7.70 |
| Pitch (mm): | 1.27 |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.32.0051 |
| Pb (Lead) Free | Yes |
| Sample Catalog | Request Samples |
| Pkg. Type | SOIC-W |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 1 |
| Country of Assembly | TAIWAN |
| Country of Wafer Fabrication | CHINA |
| Deep Power Down (µA) | 0.007 |
| Flash by Task | Boot Loader, Execute-in-Place |
| Interface | Single, Dual, Quad SPI |
| Key Benefit | Standard features and lowest sleep power |
| Longevity | 2030 Jan |
| MOQ | 6300 |
| Memory Class | Standard Flash |
| Memory Density | 4 Mbit |
| Operating Voltage Range (V) | 1.65 - 3.6 |
| Pb (Lead) Free | Yes |
| Pitch (mm) | 1.27 |
| Pkg. Dimensions (mm) | 5.18 x 7.70 |
| Price (USD) | $0.45381 |
| Published | Yes |
| Qty. per Reel (#) | 90 |
| Read Current (mA) | 8.5 |
| Speed | 133 MHz |
| Supply Voltage Vcc (V) | 1.65 - 1.65 |
| Supply Voltage Vcc Range | 1.65-3.6 |
| Temp. Range (°C) | -40 to +85°C |
The AT25FF041A is a member of our Standard class code and data storage solutions and is ideally suited for systems that need fast Read performance and low Sleep power for boot/code shadowing and Execute-in-Place tasks. It’s low power consumption and wide operating voltage range are optimized for battery-powered designs.