Skip to main content
Renesas Electronics Corporation
8 Mbit Ultra-Low Energy Serial Flash Memory

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICW
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):2 x 3
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
ECCN (US)EAR99
HTS (US)8542.32.0051
Pb (Lead) FreeYes

Product Attributes

Sample CatalogRequest Samples
Pkg. TypeSOICW
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Country of AssemblyCHINA
Country of Wafer FabricationCHINA
Deep Power Down (µA)0.1
Flash by TaskBoot Loader, Datalogging, Execute-in-Place, System Settings
InterfaceSingle, Dual, Quad SPI
Key Benefit90% energy savings
Key FeaturesUltra-low energy; Save more than 90% energy
Longevity2033 Dec
MOQ8000
Memory ClassUltra-Low Energy
Memory Density8
Operating Voltage Range (V)1.65 - 3.6
Pb (Lead) FreeYes
Pitch (mm)0.5
Pkg. Dimensions (mm)2 x 3
Price (USD)$0.36921
Qty. per Reel (#)5000
Read Current (mA)1.2
Sleep/Reset Mode Current (µA)0.1
Speed104 MHz
Temp. Range (°C)-40 to +85°C

Description

The AT25EU0081A is the lowest energy member of our system-enhancing class of code and data storage solutions designed for all system memory tasks including boot/code shadowing and small byte load updates. It is universally compatible and combines low power with faster read performance to save more than 70% energy.