Skip to main content
8 Mbit Ultra-Low Energy Serial Flash Memory

Package Information

CAD Model: View CAD Model
Pkg. Type: SOICN
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm): 2 x 3
Pitch (mm): 0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
ECCN (US) EAR99
HTS (US) 8542.32.0051
Pb (Lead) Free Yes

Product Attributes

Sample Catalog Request Samples
Pkg. Type SOICN
Carrier Type Tube
Moisture Sensitivity Level (MSL) 1
Country of Assembly CHINA
Country of Wafer Fabrication CHINA
Deep Power Down (µA) 0.1
Flash by Task Boot Loader, Datalogging, Execute-in-Place, System Settings
Interface Single, Dual, Quad SPI
Key Benefit 90% energy savings
Key Features Ultra-low energy; Save more than 90% energy
Longevity 2033 Dec
MOQ 6370
Memory Class Ultra-Low Energy
Memory Density 8 Mbit
Operating Voltage Range (V) 1.65 - 3.6
Pb (Lead) Free Yes
Pitch (mm) 0.5
Pkg. Dimensions (mm) 2 x 3
Published Yes
Qty. per Reel (#) 5000
Read Current (mA) 1.2
Sleep Mode Current (µA) 0.1
Speed 104 MHz
Temp. Range (°C) -40 to +85°C

Description

The AT25EU0081A is the lowest energy member of our system-enhancing class of code and data storage solutions designed for all system memory tasks including boot/code shadowing and small byte load updates. It is universally compatible and combines low power with faster read performance to save more than 70% energy.