Skip to main content
Renesas Electronics Corporation
16Mbit, 1.65V Minimum SPI Serial Flash Memory with Dual I/O Support

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC-N
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):3.81 x 4.80
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
ECCN (US)EAR99
HTS (US)8542.32.0051
Pb (Lead) FreeYes

Product Attributes

Sample CatalogRequest Samples
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Deep Power Down (µA)8
Flash by TaskBoot Loader
InterfaceSingle, Dual SPI
Key BenefitStandard features, 2 Volt
MOQ1960
Memory ClassStandard Flash
Memory Density16
Operating Voltage Range (V)1.65 - 1.95
Pb (Lead) FreeYes
Pitch (mm)1.27
Pkg. Dimensions (mm)3.81 x 4.80
Pkg. TypeSOIC-N
Qty. per Reel (#)98
Read Current (mA)10
Speed100 MHz
Supply Voltage Vcc (V)1.65 - 1.65
Supply Voltage Vcc Range1.65-1.95
Temp. Range (°C)-40 to +85°C

Description

The AT25DL161 is a member of our standard class code and data storage solutions designed for low voltage systems in which program code is shadowed from Flash memory into embedded or external RAM for execution.

The architecture includes standard erase block sizes, a 128-byte one-time programmable (OTP) security register and a suspend/resume function for more flexibility in handling high level system interrupts.

  • Universally compatible pinout and command set
  • Standard block architecture
  • Program/Erase Suspend Resume function