| CAD Model: | View CAD Model |
| Pkg. Type: | DFN |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | 5 x 6 |
| Pitch (mm): | 1.27 |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.32.0051 |
| Pb (Lead) Free | Yes |
| Sample Catalog | Request Samples |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Deep Power Down (µA) | 8 |
| Flash by Task | Boot Loader |
| Interface | Single, Dual SPI |
| Key Benefit | Standard features, 2 Volt |
| MOQ | 6000 |
| Memory Class | Standard Flash |
| Memory Density | 8 Mbit |
| Operating Voltage Range (V) | 1.65 - 1.95 |
| Pb (Lead) Free | Yes |
| Pitch (mm) | 1.27 |
| Pkg. Dimensions (mm) | 5 x 6 |
| Pkg. Type | DFN |
| Published | Yes |
| Qty. per Reel (#) | 6000 |
| Read Current (mA) | 10 |
| Speed | 100 MHz |
| Supply Voltage Vcc (V) | 1.65 - 1.95 |
| Supply Voltage Vcc Range | 1.65-1.95 |
| Temp. Range (°C) | -40 to +85°C |
The AT25DL081 is a member of our standard class code and data storage solutions designed for low voltage systems in which program code is shadowed from Flash memory into embedded or external RAM for execution.
The architecture includes standard erase block sizes, a 128-byte one-time programmable (OTP) security register and a suspend/resume function for more flexibility in handling high-level system interrupts.