Skip to main content
Renesas Electronics Corporation
256 Kbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory with Dual Read Support

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):2.9 x 4.31
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
ECCN (US)EAR99
HTS (US)8542.32.0051
Pb (Lead) FreeYes

Product Attributes

Sample CatalogRequest Samples
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Assembly LocationPHILIPPINES
Wafer Fab LocationTAIWAN
Deep Power Down (µA)0.2
Flash by TaskBoot Loader
InterfaceSingle, Dual SPI
Key BenefitFast read, Wide voltage
MOQ5300
Memory ClassStandard Flash
Memory Density0.256
Operating Voltage Range (V)1.65 - 3.6
Pb (Lead) FreeYes
Pitch (mm)0.65
Pkg. Dimensions (mm)2.9 x 4.31
Pkg. TypeTSSOP
Qty. per Reel (#)100
Read Current (mA)4.5
Speed104 MHz
Supply Voltage Vcc (V)1.65 - 3.6
Temp. Range (°C)-40 to +85°C
Vcc (V)1.65-3.6

Description

The AT25DF256 is a member of our System Enhancing class of code and data storage solutions. It is designed for all system memory tasks ranging from boot/code shadowing to data logging and includes the 256-byte page Erase feature that enables efficient, lower energy datalogging.