Skip to main content
Renesas Electronics Corporation
2 Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory with Dual I/O Support

Package Information

CAD Model:View CAD Model
Pkg. Type:DFN
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):2 x 3
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
ECCN (US)EAR99
HTS (US)8542.32.0051
Pb (Lead) FreeYes

Product Attributes

Sample CatalogRequest Samples
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Assembly LocationTAIWAN
Wafer Fab LocationTAIWAN
Deep Power Down (µA)0.2
Flash by TaskBoot Loader
InterfaceSingle, Dual SPI
Key BenefitFast read, Wide voltage
Longevity2034 Jan
MOQ5000
Memory ClassStandard Flash
Memory Density2
Operating Voltage Range (V)1.7 - 3.6
Pb (Lead) FreeYes
Pitch (mm)0.5
Pkg. Dimensions (mm)2 x 3
Pkg. TypeDFN
Price (USD)$1.39621
Qty. per Reel (#)5000
Read Current (mA)4.5
Speed104 MHz
Temp. Range (°C)-40 to +85°C
Vcc (V)1.65-3.6

Description

The AT25DF021A is a member of our System Enhancing class of code and data storage solutions. It is designed for all system memory tasks ranging from boot/code shadowing to data logging and includes the 256-byte page Erase feature that enables efficient, lower energy datalogging.