Skip to main content
Renesas Electronics Corporation
1 Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory with Dual Read Support

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):2.9 x 4.31
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Assembly LocationPHILIPPINES
Wafer Fab LocationTAIWAN
Deep Power Down (µA)0.2
Flash by TaskBoot Loader
InterfaceSingle, Dual SPI
Key BenefitFast read, Wide voltage
Longevity2034 Jan
MOQ8000
Memory ClassFusionHD
Memory Density1
Operating Voltage Range (V)1.7 - 3.6
Pb (Lead) FreeYes
Pitch (mm)0.65
Pkg. Dimensions (mm)2.9 x 4.31
Pkg. TypeTSSOP
Qty. per Reel (#)100
Read Current (mA)4.5
Speed104 MHz
Temp. Range (°C)-40 to +85°C
Vcc (V)1.65-3.6

Description

The AT25DF011 is a member of our System Enhancing class of code and data storage solutions. It is designed for all system memory tasks ranging from boot/code shadowing to data logging and includes the 256-byte page Erase feature that enables efficient, lower energy datalogging.