Skip to main content
Renesas Electronics Corporation
AS-Interface Spec. v3.0 Compliant Universal AS-i IC

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC
Pkg. Code:PSG28
Lead Count (#):28
Pkg. Dimensions (mm):17.9 x 7.6 x 2.34
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)28
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)1000
Qty. per Carrier (#)0
Package Area (mm²)136
Pitch (mm)1.27
Pkg. Dimensions (mm)17.9 x 7.6 x 2.34
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-25 to 105°C
Assembly LocationTAIWAN
FunctionInterface for ASI 3.0
Length (mm)17.9
MOQ1000
Pkg. TypeSOIC
Price (USD)$9.856
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Thickness (mm)2.34
Width (mm)7.6

Description

The ASI4U is a next-generation CMOS integrated circuit for AS-i networks. This low-level field bus AS-i (Actuator Sensor Interface) was designed for easy, safe, and cost-effective interconnection of sensors, actuators, and switches. It transports both power and data over the same two-wire unshielded cable.

The ASI4U is used as part of a master or slave node and functions as an interface to the physical bus. It provides the power supply, physical data transfer, and communication protocol handling. The ASI4U is fully compliant with the AS-Interface Complete Specification v3.0. It is function and pin compatible with the A²SI IC.

All configuration data are stored in an internal EEPROM that can be easily programmed by a stationary or handheld programming device. The special AS-i safety option assures short response times for security-related events.