Skip to main content
Renesas Electronics Corporation
16-Channel Local Dimming LED Backlight Controller

Package Information

CAD Model:View CAD Model
Pkg. Type:48 QFN
Pkg. Code:
Lead Count (#):48
Pkg. Dimensions (mm):7 x 7
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)48
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)3
Advanced Features10bit global or 8bit individual Analog dimming DAC, DC/DC FB Control
Pb (Lead) FreeYes
Backlight for LCD Size (inches)24 - 135
Brightness ControlSPI
Channels (#)16
Controller / IntegratedController
DC/DC Converter Interfaces (#)2
Dimming Resolution (bits)12
Fault SwitchYes
Input Voltage (Max) (V)5.5
Input Voltage (Min) (V)4.5
Input Voltage Range (V)4.5 - 5.5
Integrated DiodeNo
InterfaceSPI
LED Current Accuracy (%)1.5
LED Driver Channels (#)16
Length (mm)7
MOQ4000
Operating Voltage Range (V)4.5 - 5.5
Parametric CategoryBacklight LED Drivers
Pass DeviceFET
Pitch (mm)0.5
Pkg. Dimensions (mm)7 x 7
Pkg. Type48 QFN
Qty. per Reel (#)4000
Qualification LevelStandard
Temp. Range (°C)-40 to +85°C
Width (mm)7

Description

The AS3824 is a 16-channel LED TV backlight controller which performs local dimming of sections of a display screen to provide both improved picture quality and valuable power savings of up to 20% to 30%.

The AS3824 backlight controller is intended for use in the latest high-definition (HD) and ultra-high-definition (UHD, or 4K) televisions, as well as high dynamic range (HDR) monitors and displays.

The AS3824 includes a fully flexible 12-bit PWM generator for each of its 16 channels, to enable sections of a display screen to be dimmed independently. Each PWM generator may be synchronized with an external synchronization signal.

The local dimming enabled by the AS3824 also provides for additional system power savings compared to global backlight controllers.

Benefits

  • All LED backlight topologies
  • Optimum power savings through local dimming
  • Highest brightness uniformity
  • High dynamic range boost function
  • Global dimming mode available
  • Lowest BOM
  • Two package types are available