Skip to main content
Renesas Electronics Corporation
Highly Accurate 16-Channel Integrated Current Sinks for LED Backlighting in 4K Ultra HD and HDR LCD Display Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:32 QFN
Pkg. Code:
Lead Count (#):32
Pkg. Dimensions (mm):5 x 5
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)32
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Advanced Features10bit Analog dimming or 12bit individual dimming
Backlight for LCD Size (inches)24 - 135
Brightness ControlSPI
Channels (#)16
Controller / IntegratedIntegrated
DC/DC Converter Interfaces (#)2
Dimming Resolution (bits)12
Fault SwitchYes
ILED Average (Max) (mA)190
ILED Peak (Max) (mA)190
Input Voltage (Max) (V)5.5
Input Voltage (Min) (V)4.5
Input Voltage Range (V)4.5 - 5.5
Integrated DiodeNo
InterfaceSPI
LED Current Accuracy (%)1
LED Driver Channels (#)16
Length (mm)5
MOQ4000
Operating Voltage Range (V)4.5 - 5.5
Output Current Max/Channel (mA)190
Output Voltage (Max) (V)30
Parametric CategoryBacklight LED Drivers
Pass DeviceIntegrated
Pitch (mm)0.5
Pkg. Dimensions (mm)5 x 5
Pkg. Type32 QFN
Qty. per Reel (#)4000
Qualification LevelStandard
Quiescent CurrentNA
Supply Voltage (max) (V)30 - 30
Temp. Range (°C)-40 to +85°C
Total Current for DC/DC Lighting (mA)800
Width (mm)5

Description

The AS3812 LED driver for LCD backlighting integrates 16 highly accurate current sinks with digital control technology to improve brightness control for 4K and HDR LCD displays. Absolute current accuracy of better than ±1% combined with high resolution dimming control allows for the highest brightness uniformity across the panel.

The AS3812 offers 12-bit individual dimming control. This feature reduces power consumption and increases the contrast ratio through optimized local dimming. A single, 10-bit global dimming control also provides uniform brightness control over the full panel.

Enhanced DC/DC feedback control for up to two external DC/DC converters controlled by an SPI bus and a full array of protection features makes the AS3812 flexible and fully protected for any LCD display system.