Skip to main content
Advanced Memory Buffer for FB-DIMM Modules

Package Information

Pkg. Type: FCBGA
Pkg. Code: RJ655
Lead Count (#): 655
Pkg. Dimensions (mm): 24.5 x 19.5 x 2.55
Pitch (mm): 0.8

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 4
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type FCBGA
Lead Count (#) 655
Pb (Lead) Free No
Carrier Type Reel
DIMM Type PC2-4200, PC2-5300
Length (mm) 24.5
MOQ 650
Moisture Sensitivity Level (MSL) 4
Package Area (mm²) 477.8
Pb Free Category e1 SnAgCu
Pitch (mm) 0.8
Pkg. Dimensions (mm) 24.5 x 19.5 x 2.55
Published No
Qty. per Carrier (#) 0
Qty. per Reel (#) 650
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
SDRAM Type DDR2-533,DDR2-667
Tape & Reel Yes
Temp. Range (°C) 0 to 70°C
Thickness (mm) 2.55
Width (mm) 19.5

Description

Not recommended for new designs