Skip to main content
Renesas Electronics Corporation
Dual-Channel 14-bit ADC; 250Msps; JESD204B Serial Outputs

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NGG56
Lead Count (#):56
Pkg. Dimensions (mm):8.0 x 8.0 x 1.4
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeVFQFPN
Lead Count (#)56
Pb (Lead) FreeYes
Carrier TypeTray
Channels (#)2
Length (mm)8
MOQ348
Moisture Sensitivity Level (MSL)3
Package Area (mm²)64
Pb Free Categorye1 SnAgCu
Pitch (mm)0.5
Pkg. Dimensions (mm)8.0 x 8.0 x 1.4
Power Consumption Typ (mW)1200
Qty. per Carrier (#)348
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Resolution (bits)14
Supply Voltage (V)1.8 - 1.8
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.4
Width (mm)8

Description

The ADC1453D250 is a dual channel 14-bit analog-to-digital converter (ADC) with JESD204B serial outputs interface optimized for high dynamic performance and low power consumption at sample rates up to 250Msps. Pipelined architecture and output error correction ensure the ADC1453D250 is accurate enough to guarantee zero missing codes over the entire operating range. Supplied from a single 1.8V source, the ADC1453D complies to the JESD204B serial output standard. An integrated serial peripheral interface (SPI) allows easy configuration of the ADC. With excellent dynamic performance from the baseband to input frequencies of 250MHz or more, the ADC1453D250 is ideal for use in undersampled multi-carrier, multi-standard communication system applications.