Skip to main content
Renesas Electronics Corporation
Rad-Hard Quad 2-Input AND Gate

Package Information

CAD Model:View CAD Model
Pkg. Type:SBDIP
Pkg. Code:HSG
Lead Count (#):14
Pkg. Dimensions (mm):19.0 x 7.4 x 2.41
Pitch (mm):2.5

Environmental & Export Classifications

Pb (Lead) FreeNo
ECCN (US)9A515.e.1
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)

Product Attributes

Pkg. TypeSBDIP
Lead Count (#)14
Carrier TypeTube
Pitch (mm)2.5
Pkg. Dimensions (mm)19.0 x 7.4 x 2.41
Pb (Lead) FreeNo
MOQ15
Temp. Range (°C)-55 to +125°C
Length (mm)19
Qualification LevelQML Class V (space)
RatingSpace
Thickness (mm)2.41
Width (mm)7.4

Description

Support is limited to customers who have already adopted these products.

The Radiation Hardened ACS08MS is a Quad 2-Input AND Gate. For each gate, a HIGH level on both the A and B inputs results in a HIGH level on the Y output. A LOW level on either the A or B input results in a LOW level on the Y output. All inputs are buffered and the outputs are designed for balanced propagation delay and transition times. The ACS08MS is fabricated on a CMOS Silicon on Sapphire (SOS) process, which provides an immunity to Single Event Latch-up and the capability of highly reliable performance in any radiation environment. These devices offer significant power reduction and faster performance when compared to ALSTTL types. Specifications for Rad Hard QML devices are controlled by the Defense Logistics Agency Land and Maritime (DLA). The SMD numbers listed below must be used when ordering. Detailed Electrical Specifications for the ACS08 are contained in SMD 5962-95651.