Skip to main content
Renesas Electronics Corporation
Rad-Hard Hex Inverter

Package Information

CAD Model:View CAD Model
Pkg. Type:CFP
Pkg. Code:KBP
Lead Count (#):14
Pkg. Dimensions (mm):9.8 x 6.5 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Pb (Lead) FreeNo
ECCN (US)9A515.e.1
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)

Product Attributes

Pkg. TypeCFP
Lead Count (#)14
Carrier TypeTray
Pitch (mm)1.3
Pkg. Dimensions (mm)9.8 x 6.5 x 0.00
DLA SMD5962-98603
Pb (Lead) FreeNo
MOQ15
Temp. Range (°C)-55 to +125°C
Length (mm)9.8
Qualification LevelQML Class V (space)
RatingSpace
TID HDR (krad(Si))300
Width (mm)6.5

Description

Support is limited to customers who have already adopted these products.

The Radiation Hardened ACS04MS is a Hex Inverter. This device simply inverts the level present on each input. All inputs are buffered and the outputs are designed for balanced propagation delay and transition times. The ACS04MS is fabricated on a CMOS Silicon on Sapphire (SOS) process, which provides an immunity to Single Event Latch-up and the capability of highly reliable performance in any radiation environment. These devices offer significant power reduction and faster performance when compared to ALSTTL types. Specifications for Rad Hard QML devices are controlled by the Defense Logistics Agency Land and Maritime (DLA). The SMD numbers listed below must be used when ordering. Detailed Electrical Specifications for the ACS04MS are contained in SMD 5962-98603.