Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

19-Output DB1900ZL PCIe Zero-Delay/Fanout Clock Buffer

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NHG80
Lead Count (#):80
Pkg. Dimensions (mm):6.0 x 6.0 x 0.85
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)80
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, QPI, UPI, 25G EDR, DB2000Q, PCIe Gen5
Qty. per Reel (#)4000
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye4 NiPdAu
Temp. Range (°C)-40 to 85°C
Assembly LocationTAIWAN
Wafer Fab LocationTAIWAN
Accepts Spread Spec InputYes
Advanced FeaturesMultiple SMBus addresses
ArchitectureCommon, SRIS, SRNS
C-C Jitter Max P-P (ps)50
Chipset ManufacturerIntel
Chipset NameC600, Patsburg, Wellsburg, Lewisburg
Clock Spec.DB1900Z v1.7 Derivative
Core Voltage (V)3.3V
Diff. Input SignalingHCSL
Diff. Inputs1
Diff. Output SignalingLP-HCSL
Diff. Outputs19
Diff. Termination Resistors0
Feedback InputNo
FunctionZero Delay Buffer
Input Freq (MHz)33 - 150
Input TypeHCSL
Inputs (#)1
Length (mm)6
MOQ4000
Output Banks (#)1
Output Enable (OE) Pins8
Output Freq Range (MHz)1 - 400
Output Impedance85
Output Skew (ps)85
Output TypeLP-HCSL
Output Voltage (V)0.7V
Outputs (#)19
PLLYes
Package Area (mm²)100
Pitch (mm)0.5
Pkg. Dimensions (mm)6.0 x 6.0 x 0.85
Pkg. TypeVFQFPN
Power Consumption Typ (mW)712
Product CategoryPCI Express Clocks, Processor Clock Buffers, Zero Delay Buffers
Prog. ClockYes
Prog. InterfaceSMBUS
Reel Size (in)13
Reference OutputNo
Spread SpectrumYes
Supply Voltage (V)3.3 - 3.3
Tape & ReelYes
Thickness (mm)0.85
Width (mm)6

Description

The 9ZXL1951D is a second-generation, enhanced performance DB1900ZL derivative buffer. The part is a pin-compatible upgrade to the 9ZXL1951A, offering a much improved phase jitter performance. It has 8 OE# pins that can be configured via SMBus to control up to 16 of the device's 19 outputs, and is packaged in a 6 x 6 mm QFN package for maximum space savings. A fixed external feedback maintains low drift for critical QPI/UPI applications.