Skip to main content
Renesas Electronics Corporation
12-Output DB1200ZL PCIe Clock Clock Buffer with SMBus Write Protection

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG64
Lead Count (#):64
Pkg. Dimensions (mm):9.0 x 9.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)64
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)207
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Country of AssemblyTAIWAN
Country of Wafer FabricationTAIWAN
Accepts Spread Spec InputYes
Advanced FeaturesMultiple SMBus addresses, SMBus security
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, QPI, UPI, 25G EDR, IF-UPI, PCIe Gen5, DB2000Q
ArchitectureCommon, SRIS, SRNS
C-C Jitter Max P-P (ps)50
Chipset ManufacturerIntel
Chipset NameC600, Patsburg, Wellsburg, Lewisburg
Clock Spec.DB1200ZL v0.8 Derivative
Core Voltage (V)3.3V
Diff. Input SignalingHCSL
Diff. Inputs1
Diff. Output SignalingLP-HCSL
Diff. Outputs12
Diff. Termination Resistors24
Feedback InputNo
FunctionZero Delay Buffer
Input Freq (MHz)33 - 150
Input TypeHCSL
Inputs (#)1
Lead CompliantNo
Length (mm)9
MOQ207
Output Banks (#)1
Output Enable (OE) Pins12
Output Freq Range (MHz)1 - 400
Output Impedance85
Output Skew (ps)50
Output TypeLP-HCSL
Output Voltage (V)0.7V
Outputs (#)12
PLLYes
Package Area (mm²)81
Pitch (mm)0.5
Pkg. Dimensions (mm)9.0 x 9.0 x 0.9
Pkg. TypeVFQFPN
Power Consumption Typ (mW)481
Price (USD)$4.18385
Product CategoryPCI Express Clocks, Processor Clock Buffers, Zero Delay Buffers
Prog. ClockYes
Prog. InterfaceSMBUS
Reference OutputNo
Spread SpectrumYes
Supply Voltage (V)3.3 - 3.3
Tape & ReelNo
Thickness (mm)0.9
Width (mm)9

Description

The 9ZXL1252E is a second-generation, enhanced-performance DB1200ZL differential buffer. The part is a pin-compatible upgrade to the 9ZLX1252A while offering a much-improved phase jitter performance and an SMBus Write Lock feature for increased system security. A fixed external feedback maintains low drift for critical QPI/UPI applications. The 9ZXL1252E has an SMBus Write Lockout pin for increased device and system security.