Skip to main content
12-Output DB1200ZL Derivative with Integrated 85Ω Terminations

Package Information

CAD Model: View CAD Model
Pkg. Type: VFQFPN
Pkg. Code: NLG64
Lead Count (#): 64
Pkg. Dimensions (mm): 9.0 x 9.0 x 0.9
Pitch (mm): 0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090

Product Attributes

Lead Count (#) 64
Carrier Type Reel
Moisture Sensitivity Level (MSL) 3
Qty. per Reel (#) 3000
Qty. per Carrier (#) 0
Pb (Lead) Free Yes
Pb Free Category e3 Sn
Temp. Range (°C) -40 to 85°C
Country of Assembly TAIWAN
Country of Wafer Fabrication TAIWAN
Accepts Spread Spec Input Yes
Advanced Features Multiple SMBus addresses, HW PLL mode control, SW PLL mode control
App Jitter Compliance PCIe Gen1, PCIe Gen2, PCIe Gen3, QPI
C-C Jitter Max P-P (ps) 50
Chipset Manufacturer Intel
Chipset Name C600, Patsburg, Wellsburg, Lewisburg
Clock Spec. DB1200ZL v0.7 Derivative
Core Voltage (V) 3.3V
Diff. Input Signaling HCSL
Diff. Inputs 1
Diff. Output Signaling LP-HCSL
Diff. Outputs 12
Diff. Termination Resistors 24
Feedback Input No
Function Buffer
Input Freq (MHz) 33 - 150
Input Type HCSL
Inputs (#) 1
Length (mm) 9
MOQ 3000
Output Banks (#) 1
Output Enable (OE) Pins 12
Output Freq Range (MHz) 25 - 150
Output Skew (ps) 50
Output Type LP-HCSL
Output Voltage (V) 0.7V
Outputs (#) 12
Package Area (mm²) 81
Pitch (mm) 0.5
Pkg. Dimensions (mm) 9.0 x 9.0 x 0.9
Pkg. Type VFQFPN
Power Consumption Typ (mW) 445
Prog. Clock Yes
Prog. Interface SMBUS
Published No
Reel Size (in) 13
Reference Output No
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Spread Spectrum Yes
Supply Voltage (V) 1.05 - 3.3
Tape & Reel Yes
Thickness (mm) 0.9
Width (mm) 9

Description

The 9ZXL1251 meets the demanding requirements of the Intel DB1200ZL specification, including the critical low-drift requirements of Intel CPUs. It is pin-compatible with the 9ZXL1231 and integrates 24 termination resistors, saving 41mm² board area.