Skip to main content
12-Output DB1200ZL PCIe Zero-Delay/Fanout Clock Buffer

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG64
Lead Count (#):64
Pkg. Dimensions (mm):9.0 x 9.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)64
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)3000
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Country of AssemblyTAIWAN
Country of Wafer FabricationTAIWAN
Accepts Spread Spec InputYes
Advanced FeaturesSW PLL mode control
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, QPI, UPI, 25G EDR, IF-UPI, PCIe Gen5, DB2000Q
ArchitectureCommon, SRIS, SRNS
C-C Jitter Max P-P (ps)50
Chipset ManufacturerIntel
Chipset NameC600, Patsburg, Wellsburg, Lewisburg
Clock Spec.DB1200ZL v0.8
Core Voltage (V)3.3V
Diff. Input SignalingHCSL
Diff. Inputs1
Diff. Output SignalingLP-HCSL
Diff. Outputs12
Diff. Termination Resistors24
Feedback InputNo
FunctionZero Delay Buffer
Input Freq (MHz)33 - 150
Input TypeHCSL
Inputs (#)1
Length (mm)9
MOQ3000
Output Banks (#)1
Output Enable (OE) Pins12
Output Freq Range (MHz)1 - 400
Output Impedance33
Output Skew (ps)50
Output TypeLP-HCSL
Output Voltage (V)0.7V
Outputs (#)12
PLLYes
Package Area (mm²)81
Pitch (mm)0.5
Pkg. Dimensions (mm)9.0 x 9.0 x 0.9
Pkg. TypeVFQFPN
Power Consumption Typ (mW)481
Prog. ClockYes
Prog. InterfaceSMBUS
PublishedNo
Reel Size (in)13
Reference OutputNo
Spread SpectrumYes
Supply Voltage (V)3.3 - 3.3
Tape & ReelYes
Thickness (mm)0.9
Width (mm)9

Description

The 9ZXL1231E is a second-generation, enhanced-performance DB1200ZL differential buffer. The part is a pin-compatible upgrade to the 9ZXL1231A while offering much-improved phase jitter performance and increased system security features. A fixed external feedback maintains low drift for critical QPI/UPI applications.