Skip to main content
Renesas Electronics Corporation
12-Output DB1200ZL PCIe Zero-Delay/Fanout Clock Buffer

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG64
Lead Count (#):64
Pkg. Dimensions (mm):9.0 x 9.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)64
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)1000
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Accepts Spread Spec InputYes
Advanced FeaturesSW PLL mode control
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, QPI, UPI, 25G EDR, IF-UPI, PCIe Gen5, DB2000Q
ArchitectureCommon, SRIS, SRNS
C-C Jitter Max P-P (ps)50
Chipset ManufacturerIntel
Chipset NameC600, Patsburg, Wellsburg, Lewisburg
Clock Spec.DB1200ZL v0.8
Core Voltage (V)3.3V
Diff. Input SignalingHCSL
Diff. Inputs1
Diff. Output SignalingLP-HCSL
Diff. Outputs12
Diff. Termination Resistors24
Feedback InputNo
FunctionZero Delay Buffer
Input Freq (MHz)33 - 150
Input TypeHCSL
Inputs (#)1
Length (mm)9
MOQ1000
Output Banks (#)1
Output Enable (OE) Pins12
Output Freq Range (MHz)1 - 400
Output Impedance33
Output Skew (ps)50
Output TypeLP-HCSL
Output Voltage (V)0.7V
Outputs (#)12
PLLYes
Package Area (mm²)81
Pitch (mm)0.5
Pkg. Dimensions (mm)9.0 x 9.0 x 0.9
Pkg. TypeVFQFPN
Power Consumption Typ (mW)481
Product CategoryPCI Express Clocks, Processor Clock Buffers, Zero Delay Buffers
Prog. ClockYes
Prog. InterfaceSMBUS
Reel Size (in)13
Reference OutputNo
Spread SpectrumYes
Supply Voltage (V)3.3 - 3.3
Tape & ReelYes
Thickness (mm)0.9
Width (mm)9

Description

The 9ZXL1231E is a second-generation, enhanced-performance DB1200ZL differential buffer. The part is a pin-compatible upgrade to the 9ZXL1231A while offering much-improved phase jitter performance and increased system security features. A fixed external feedback maintains low drift for critical QPI/UPI applications.