Skip to main content
Renesas Electronics Corporation
2:12 Low-Power PCIe Clock Mux with SMBus Write Protection

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG72
Lead Count (#):72
Pkg. Dimensions (mm):10.0 x 10.0 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)72
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)2500
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Country of AssemblyTAIWAN
Country of Wafer FabricationTAIWAN
Accepts Spread Spec InputYes
Additive Phase Jitter Typ RMS (fs)109
Advanced FeaturesMultiple SMBus addresses, HW PLL mode control, SW PLL mode control, Programmable input-to-output skew, SMBus security
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, QPI, UPI, 25G EDR, IF-UPI
ArchitectureCommon, SRIS, SRNS
C-C Jitter Max P-P (ps)50
Chipset ManufacturerIntel
Chipset NameC600, Patsburg, Wellsburg, Lewisburg
Clock Spec.DB1200ZL v0.8 Derivative Mux
Core Voltage (V)3.3V
Diff. Input SignalingHCSL
Diff. Inputs2
Diff. Output SignalingLP-HCSL
Diff. Outputs12
Diff. Termination Resistors24
Feedback InputNo
FunctionMultiplexer
Input Freq (MHz)33 - 150
Input TypeHCSL
Inputs (#)2
Length (mm)10
MOQ2500
Output Banks (#)1
Output Enable (OE) Pins12
Output Freq Range (MHz)1 - 400
Output Impedance33
Output Skew (ps)50
Output TypeLP-HCSL
Output Voltage (V)0.7V
Outputs (#)12
PLLYes
Package Area (mm²)100
Pitch (mm)0.5
Pkg. Dimensions (mm)10.0 x 10.0 x 1.0
Pkg. TypeVFQFPN
Power Consumption Typ (mW)482
Product CategoryClock Multiplexers, PCI Express Clocks, Processor Clock Buffers, Zero Delay Buffers
Prog. ClockYes
Prog. InterfaceSMBUS
Reel Size (in)13
Reference OutputNo
Spread SpectrumYes
Supply Voltage (V)3.3 - 3.3
Tape & ReelYes
Thickness (mm)1
Width (mm)10

Description

The 9ZML1233E is a second-generation enhanced performance DB1200ZL derivative. The part is a pin-compatible upgrade to the 9ZML1232B while offering a much-improved phase jitter performance. Fixed external feedback maintains low drift for critical QPI/UPI applications, while each input channel has software adjustable input-to-output delay to ease transport delay management for today's more complex server topologies. The 9ZML1233E has an SMBus Write Lockout pin for increased device and system security.