Renesas’ Timing product portfolio has been acquired by SiTime.
Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.
| CAD Model: | View CAD Model |
| Pkg. Type: | VFQFPN |
| Pkg. Code: | NLG72 |
| Lead Count (#): | 72 |
| Pkg. Dimensions (mm): | 10.0 x 10.0 x 1.0 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 72 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Qty. per Reel (#) | 0 |
| Qty. per Carrier (#) | 168 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | 0 to 70°C |
| Accepts Spread Spec Input | Yes |
| Advanced Features | Multiple SMBus addresses, HW PLL mode control, SW PLL mode control |
| App Jitter Compliance | PCIe Gen1, PCIe Gen2, PCIe Gen3, QPI |
| C-C Jitter Max P-P (ps) | 50 |
| Chipset Manufacturer | Intel |
| Chipset Name | C600, Patsburg, Wellsburg, Lewisburg |
| Clock Spec. | DB1200ZL v0.7 Derivative Mux |
| Core Voltage (V) | 3.3V |
| Diff. Input Signaling | HCSL |
| Diff. Inputs | 2 |
| Diff. Output Signaling | LP-HCSL |
| Diff. Outputs | 12 |
| Diff. Termination Resistors | 24 |
| Feedback Input | No |
| Function | Buffer |
| Input Freq (MHz) | 33 - 150 |
| Input Type | HCSL |
| Inputs (#) | 2 |
| Length (mm) | 10 |
| MOQ | 168 |
| Output Banks (#) | 1 |
| Output Enable (OE) Pins | 12 |
| Output Freq Range (MHz) | 25 - 150 |
| Output Skew (ps) | 50 |
| Output Type | LP-HCSL |
| Output Voltage (V) | 0.7V |
| Outputs (#) | 12 |
| Package Area (mm²) | 100 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 10.0 x 10.0 x 1.0 |
| Pkg. Type | VFQFPN |
| Power Consumption Typ (mW) | 373 |
| Product Category | Processor Clock Buffers |
| Prog. Clock | Yes |
| Prog. Interface | SMBUS |
| Reference Output | No |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Spread Spectrum | Yes |
| Supply Voltage (V) | 1.05 - 3.3, 3.3 - 3.3 |
| Tape & Reel | No |
| Thickness (mm) | 1 |
| Width (mm) | 10 |
The 9ZML1232 is a 2-input/12-output differential mux for use in servers. It meets the demanding DB1200ZL performance specifications and utilizes low-power HCSL-compatible outputs to reduce power consumption and termination components. It is suitable for PCI Express Gen 1/2/3 or QPI/UPI applications and uses fixed external feedback to maintain low drift for demanding QPI/UPI applications.