Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

CK440Q PCIe Gen7 Server Clock Generator

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NQQ100
Lead Count (#):100
Pkg. Dimensions (mm):8.0 x 8.0 x 0.55
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)100
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)260
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Assembly LocationTAIWAN
Wafer Fab LocationSINGAPORE
100M Non-SSC Outputs16
100M SSC Outputs16
25M Outputs3
Advanced Features25MHz output(s), 100MHz output(s), Spread Spectrum, PFT
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, PCIe Gen5, PCIe Gen6
ArchitectureCommon, SRIS, SRNS
Chipset ManufacturerIntel
Chipset NameEmmitsburg
Clock Spec.CK440Q
Diff. Output SignalingLP-HCSL
Diff. Outputs20
Diff. Termination Resistors0
FunctionGenerator
Lead CompliantNo
Length (mm)8
Longevity2040 Apr
MOQ260
Output Impedance85
Output TypeLP-HCSL
PCI 33.33M Outputs (#)0
Package Area (mm²)64
Pitch (mm)0.5
Pkg. Dimensions (mm)8.0 x 8.0 x 0.55
Pkg. TypeVFQFPN
Power Consumption Typ (mW)875
Product CategoryPCI Express Clocks
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)3.3 - 3.3
Tape & ReelNo
Thickness (mm)0.55
Width (mm)8
Xtal Freq (MHz)25 - 25

Description

The 9SQ440 is an Intel CK440 main clock synthesizer for Intel cloud and HPC platforms, and newer Intel-based server platforms. 9SQ440 is a single-chip, PCIe Gen6 compliant, and is designed to work as a complete clock solution or in combination with DB2000Q-compliant clock buffers to provide point-to-point clocks to multiple receiving agents.