Skip to main content
Renesas Electronics Corporation
Low Skew DDR II Fan-out Buffer

Package Information

Pkg. Type:SSOP
Pkg. Code:PYG28
Lead Count (#):28
Pkg. Dimensions (mm):10.2 x 5.3 x 1.73
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSSOP
Lead Count (#)28
Pb (Lead) FreeYes
Carrier TypeTube
Accepts Spread Spec InputYes
Advanced FeaturesAccepts Spread Spec Input, Reference Output
App Jitter ComplianceDDR2
C-C Jitter Max P-P (ps)50
Core Voltage (V)1.8
Delay ModeVariable
Die FormNo
Diff. Input SignalingSSTL-2
Diff. Output SignalingSSTL-2
FunctionBuffer
Input Freq (MHz)125 - 400
Inputs (#)0
Length (mm)10.2
MOQ141
Moisture Sensitivity Level (MSL)1
Output Banks (#)1
Output Freq Range (MHz)125 - 400
Output Skew (ps)40
Output TypeSSTL-2
Output Voltage (V)1.8
Outputs (#)6
Package Area (mm²)54.1
Pb Free Categorye3 Sn
Period Jitter Max P-P (ps)30
Pitch (mm)0.65
Pkg. Dimensions (mm)10.2 x 5.3 x 1.73
Qty. per Carrier (#)47
Qty. per Reel (#)0
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Supply Voltage (V)1.8 - 1.8
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1.73
Width (mm)5.3

Description

DDR II fanout buffer for VIA Chipset