Renesas’ Timing product portfolio has been acquired by SiTime.
Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.
| CAD Model: | View CAD Model |
| Pkg. Type: | SSOP |
| Pkg. Code: | PYG28 |
| Lead Count (#): | 28 |
| Pkg. Dimensions (mm): | 10.2 x 5.3 x 1.73 |
| Pitch (mm): | 0.65 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 28 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Qty. per Reel (#) | 1500 |
| Qty. per Carrier (#) | 0 |
| Package Area (mm²) | 54.1 |
| Pkg. Dimensions (mm) | 10.2 x 5.3 x 1.73 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | 0 to 70°C |
| Accepts Spread Spec Input | Yes |
| Advanced Features | Accepts Spread Spec Input, Reference Output |
| App Jitter Compliance | DDR, DDR2 |
| C-C Jitter Max P-P (ps) | 50 |
| Core Voltage (V) | 1.8V, 2.5V |
| Delay Mode | Variable |
| Die Form | No |
| Diff. Input Signaling | SSTL-2 |
| Diff. Output Signaling | SSTL-2 |
| Input Freq (MHz) | 125 |
| Input Type | LVCMOS |
| Inputs (#) | 4 |
| Length (mm) | 10.2 |
| MOQ | 1500 |
| Output Banks (#) | 1 |
| Output Freq Range (MHz) | 125 |
| Output Skew (ps) | 40 |
| Output Type | SSTL-2 |
| Output Voltage (V) | 2.5V, 1.8V |
| Outputs (#) | 6 |
| Period Jitter Max P-P (ps) | 30 |
| Pitch (mm) | 0.65 |
| Pkg. Type | SSOP |
| Product Category | Zero Delay Buffers |
| Reel Size (in) | 13 |
| Reference Output | Yes |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Spread Spectrum | No |
| Tape & Reel | Yes |
| Thickness (mm) | 1.73 |
| Width (mm) | 5.3 |
DDR I/DDR II Phase Lock Loop Zero Delay Buffer