Skip to main content
32-pin CK505 YC

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG32
Lead Count (#):32
Pkg. Dimensions (mm):5.0 x 5.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeVFQFPN
Lead Count (#)32
Pb (Lead) FreeYes
Carrier TypeTray
100M Non-SSC Outputs1
100M SSC Outputs3
25M Outputs0
Advanced FeaturesCPU 100M-133M output pair(s), DOT96M pair(s), 14.318M output(s), 27M SS output(s), 27M non-SS output(s), Integrated VREG
App Jitter CompliancePCIe Gen1, PCIe Gen2
C-C Jitter Max P-P (ps)85
Chipset ManufacturerIntel
Clock Spec.CK505v1.1
Core Voltage (V)3.3
Die FormNo
Diff. Output SignalingHCSL
Diff. Termination Resistors0
Freq. Accuracy Init. (± PPM)100
FunctionClock Generator
Input Freq (MHz)14.3182 - 14.3182
Input TypeCrystal
Length (mm)5
MOQ490
Moisture Sensitivity Level (MSL)3
Output Freq Range (MHz)14.32 - 133.33
Output Skew (ps)100
Output Voltage (V)3.3V, 0.7V
Outputs (#)7
PCI 33.33M Outputs (#)0
PCIe GenerationGen1, Gen2
Package Area (mm²)25
Pb Free Categorye3 Sn
Phase Jitter Max RMS (ps)3.1
Pitch (mm)0.5
Pkg. Dimensions (mm)5.0 x 5.0 x 0.9
Power Consumption Typ (mW)300
PublishedNo
Qty. per Carrier (#)490
Qty. per Reel (#)0
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Supply Voltage (V)1.05 - 3.3
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)0.9
Width (mm)5
Xtal Freq (MHz)14.32 - 14.32
Xtal Inputs (#)1