Skip to main content
Low Power Programmable Timing Control Hub™ for P4™ Processor

Package Information

CAD Model: View CAD Model
Pkg. Type: TSSOP
Pkg. Code: PAG64
Lead Count (#): 64
Pkg. Dimensions (mm): 17.0 x 6.1 x 1.0
Pitch (mm): 0.5

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type TSSOP
Lead Count (#) 64
Pb (Lead) Free Yes
Carrier Type Tube
C-C Jitter Max P-P (ps) 85
Chipset Manufacturer Intel
Clock Spec. CK410M Derivative
Core Voltage (V) 3.3
Die Form No
Diff. Output Signaling HCSL
Freq. Accuracy Init. (± PPM) 100
Function Clock Generator
Input Freq (MHz) 14.32 - 14.32
Length (mm) 17
MOQ 112
Moisture Sensitivity Level (MSL) 1
Output Freq Range (MHz) 14.32 - 400
Output Skew (ps) 100
Output Voltage (V) 3.3V, 0.7V
Outputs (#) 22
Package Area (mm²) 103.7
Pb Free Category e3 Sn
Pitch (mm) 0.5
Pkg. Dimensions (mm) 17.0 x 6.1 x 1.0
Published No
Qty. per Carrier (#) 28
Qty. per Reel (#) 0
Reference Output Yes
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Spread Spectrum Yes
Supply Voltage (V) 3.3 - 3.3
Tape & Reel No
Temp. Range (°C) 0 to 70°C
Thickness (mm) 1
Width (mm) 6.1
Xtal Freq (MHz) 14.32 - 14.32
Xtal Inputs (#) 1

Description

9LPR363 is a low power CK505-compliant clock specification. This clock synthesizer provides a single chip solution for
next generation P4 Intel processors and Intel chipsets. ICS9LPR363 is driven with a 14.318MHz crystal.