| CAD Model: | View CAD Model |
| Pkg. Type: | VFQFPN |
| Pkg. Code: | NLG16 |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 3.0 x 3.0 x 1.0 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 16 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Qty. per Reel (#) | 2500 |
| Qty. per Carrier (#) | 0 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 85°C |
| Additive Phase Jitter Typ RMS (fs) | 64 |
| Additive Phase Jitter Typ RMS (ps) | 0.064 |
| Core Voltage (V) | 3.3 |
| Diff. Input Signaling | HCSL |
| Diff. Inputs | 1 |
| Diff. Output Signaling | HCSL |
| Diff. Outputs | 8 |
| Function | Buffer |
| Input Freq (MHz) | 1 - 350 |
| Input Type | HCSL |
| Inputs (#) | 1 |
| Length (mm) | 3 |
| MOQ | 2500 |
| Output Banks (#) | 4 |
| Output Enable (OE) Pins | 1 |
| Output Freq Range (MHz) | 1 - 350 |
| Output Freq Range Type | 1MHz to 350MHz |
| Output Skew (ps) | 5 |
| Output Type | HCSL |
| Output Voltage (V) | 0.8 |
| Outputs (#) | 2 |
| Package Area (mm²) | 25 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 3.0 x 3.0 x 1.0 |
| Pkg. Type | VFQFPN |
| Power Consumption Typ (mW) | 1090.18 |
| Product Category | Clock Buffers & Drivers |
| Reel Size (in) | 13 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Supply Voltage (V) | 3.3 - 3.3 |
| Tape & Reel | Yes |
| Thickness (mm) | 1 |
| Width (mm) | 3 |
The 9INT31H200 is a 2-output very high-performance HCSL fanout buffer for high-performance interconnect applications. It can be used at speeds up to 350MHz and is compliant with the DB200H specification.