Skip to main content
Renesas Electronics Corporation
2-Output Very Low-Phase Jitter HCSL Fanout Buffer

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG16
Lead Count (#):16
Pkg. Dimensions (mm):3.0 x 3.0 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)16
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)624
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Additive Phase Jitter Typ RMS (fs)64
Additive Phase Jitter Typ RMS (ps)0.064
Core Voltage (V)3.3
Diff. Input SignalingHCSL
Diff. Inputs1
Diff. Output SignalingHCSL
Diff. Outputs8
FunctionBuffer
Input Freq (MHz)1 - 350
Input TypeHCSL
Inputs (#)1
Length (mm)3
MOQ624
Output Banks (#)4
Output Enable (OE) Pins1
Output Freq Range (MHz)1 - 350
Output Freq Range Type1MHz to 350MHz
Output Skew (ps)5
Output TypeHCSL
Output Voltage (V)0.8
Outputs (#)2
Package Area (mm²)25
Pitch (mm)0.5
Pkg. Dimensions (mm)3.0 x 3.0 x 1.0
Pkg. TypeVFQFPN
Power Consumption Typ (mW)1090.18
Product CategoryClock Buffers & Drivers
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)3.3 - 3.3
Tape & ReelNo
Thickness (mm)1
Width (mm)3

Description

The 9INT31H200 is a 2-output very high-performance HCSL fanout buffer for high-performance interconnect applications. It can be used at speeds up to 350MHz and is compliant with the DB200H specification.